
Linergy TR CONECTION BRIDGE 2 POLE FOR SCREW TERMINAL NSYTRV702
Description
CONECTION BRIDGE 2 POLE FOR SCREW TERMINAL NSYTRV702
Product Details
Weight (in Kg) | 0.03 |
---|---|
Product or Component Type | screw bridge |
Quantity Per Set | set of 10 |
Length | 17 |
Accessory / Separate Part Category | connection accessory |
Cable Cross Section | 70-70 mm² |
Number of measurement input | 1 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal - passthrough terminal block |
Terminal block level | 1 |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |