
Linergy TR Clip in marking strip, 8mm, 10 characters 1 to 10, printed horizontally, white
Description
Clip in marking strip, 8mm, 10 characters 1 to 10, printed horizontally, white
Product Details
Weight (in Kg) | 0.002 |
---|---|
Net weight | 2 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 14 |
Colour Of Marking | black |
Background Colour | white |
Size | 8 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 1...10 |
Brand | Schneider Electric |