
calcActive())">
Linergy TR Clip in marking strip, 6mm, 10 characters 1 to 10, printed horizontally, white
NSYTRAB610
Rp 23.310
Rp 15.501
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRAB610
Linergy TR Clip in marking strip, 6mm, 10 characters 1 to 10, printed horizontally, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Linergy TR Clip in marking strip, 6mm, 10 characters 1 to 10, printed horizontally, white
Rp 23.310
Rp 15.501
Description
Clip in marking strip, 6mm, 10 characters 1 to 10, printed horizontally, white
Product Details
Weight (in Kg) | 0.0011 |
---|---|
Net weight | 1.4 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 6.2 |
Colour Of Marking | black |
Background Colour | white |
Size | 6 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 1...10 |
Brand | Schneider Electric |
Height | 0.5 |
Width | 1.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account