
Linergy TR Clip in marking strip, 5mm, 10 characters 71 to 80, printed horizontally, white
Description
Clip in marking strip, 5mm, 10 characters 71 to 80, printed horizontally, white
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.35 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 7 |
Colour Of Marking | black |
Background Colour | white |
Size | 5 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 71...80 |
Brand | Schneider Electric |