
calcActive())">
Linergy TR Clip in marking strip, 5mm, 10 characters 31 to 40, printed horizontally, white
NSYTRAB540
Rp 23.310
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRAB540
Linergy TR Clip in marking strip, 5mm, 10 characters 31 to 40, printed horizontally, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Linergy TR Clip in marking strip, 5mm, 10 characters 31 to 40, printed horizontally, white
Rp 23.310
Description
Clip in marking strip, 5mm, 10 characters 31 to 40, printed horizontally, white
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.35 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 1.75 |
Colour Of Marking | black |
Background Colour | white |
Size | 5 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 31...40 |
Brand | Schneider Electric |
Height | 1 |
Width | 7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account