
Linergy TR Clip in marking strip, 5mm, 10 characters 21 to 30, printed horizontally, white
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR Clip in marking strip, 5mm, 10 characters 21 to 30, printed horizontally, white
Incl. Tax
Incl. Tax
Description
Clip in marking strip, 5mm, 10 characters 21 to 30, printed horizontally, white
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.35 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 14 |
Colour Of Marking | black |
Background Colour | white |
Size | 5 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 21...30 |
Brand | Schneider Electric |