Schneider Electric Linergy TR Clip in marking strip, 5mm, 10 characters 11 to 20, printed horizontally, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Linergy TR Clip in marking strip, 5mm, 10 characters 11 to 20, printed horizontally, white
Incl. Tax
Incl. Tax
Description
Marking accessory for Linergy TR products. It is 5 mm clip in marking strip for NSYTRV terminals blocks. It is made of 10 consecutive number from 1 to 11 printed horizontally. It is compatible with all 2.5 mm² and 5.2 mm width terminal blocks. It is also compatible with 10 mm² terminal blocks with 2 marking elements for 1 terminal.
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.35 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 14 |
Colour Of Marking | black |
Background Colour | white |
Size | 5 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 11...20 |
Brand | Schneider Electric |