Schneider Electric Linergy TR Clip in marking strip, 5mm, 10 characters 1 to 10, printed horizontally, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Linergy TR Clip in marking strip, 5mm, 10 characters 1 to 10, printed horizontally, white
Incl. Tax
Incl. Tax
Description
Marking accessory for Linergy TR products. It is 5 mm clip in marking strip for NSYTRV terminals blocks. It is made of 10 consecutive number from 1 to 10 printed horizontally. It is compatible with all 2.5 mm² and 5.2 mm width terminal blocks. It is also compatible with 10 mm² terminal blocks with 2 marking elements for 1 terminal.
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.35 g |
Product or Component Type | marking strip |
Quantity Per Set | set of 10 |
Length | 5.5 |
Colour Of Marking | black |
Background Colour | white |
Size | 5 mm |
Type Of Marking | numeric |
Material | polyamide 6/6 |
Accessory / Separate Part Category | marking accessory |
Product Compatibility | terminal block |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRA |
Range of Product | Linergy |
Marking | 1...10 |
Brand | Schneider Electric |