
calcActive())">
limit switch head ZCKD - thermoplastic roller lever
ZCKD15
Rp 288.600
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCKD15
limit switch head ZCKD - thermoplastic roller lever
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
limit switch head ZCKD - thermoplastic roller lever
Rp 288.600
Description
limit switch head ZCKD - thermoplastic roller lever
Product Details
Product or Component Type | limit switch head |
---|---|
Length | 7.8 |
Positive Opening | with |
Type Of Operator | roller lever spring return thermoplastic |
Series Name | standard format |
Head Material | metal |
Head Type | rotary head |
Movement of Operating Head | rotary |
Type of approach | lateral approach, 2 directions |
Product Compatibility | XCKL,XCKM |
Associated Body | ZCKMD39,ZCKL1,ZCKLD31H7,ZCKLD35H7,ZCKMD35,ZCKM1H7,ZCKM5,ZCKM1H29,ZCKLD39H7,ZCKM8H29,ZCKL5,ZCKM1,ZCKM8H7,ZCKLD37H7,ZCKL7H7,ZCKM6H29,ZCKM9H29,ZCKM5H29,ZCKMD35H7,ZCKM8,ZCKMD37H7,ZCKL7,ZCKLD39,ZCKMD37,ZCKL8,ZCKMD31,ZCKLD31,ZCKL1H7,ZCKMD35H29,ZCKM7,ZCKM6H7,ZCKM6,ZCKL5H7,ZCKM9,ZCKL6,ZCKL6H7,ZCKM7H29,ZCKM5H7,ZCKMD31H7,ZCKM7H7,ZCKMD31H29,ZCKLD37,ZCKMD39H29,ZCKL8H7,ZCKMD39H7,ZCKMD37H29,ZCKLD35 |
Compatibility code | ZCKD |
Device short name | ZCKD |
Range of Product | Telemecanique Limit switches XC Standard |
Device Presentation | basic element |
Width | 6.2 |
Height | 3.4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account