limit switch head ZCKD - steel roller lever plunger with protective boot
SKU :
ZCKD23
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Rp 0
Out of stock
- Description
- Specifications
- Reviews
Description
Overview
| Product or Component Type | limit switch head |
|---|---|
| Length | 7.6 |
| Positive Opening | with |
| Type Of Operator | roller lever plunger spring return metal |
| Series Name | standard format |
| Head Material | plastic |
| Head Type | plunger head |
| Movement of Operating Head | rotary,linear |
| Type of approach | lateral approach, 1 direction |
| Product Compatibility | XCKM,XCKL |
| Associated Body | ZCKMD37H7,ZCKMD31H29,ZCKM6H29,ZCKM1H29,ZCKMD37H29,ZCKM9,ZCKM8H7,ZCKL5H7,ZCKL6,ZCKM6,ZCKLD39,ZCKL1,ZCKM1H7,ZCKM5,ZCKM8H29,ZCKLD37H7,ZCKL1H7,ZCKLD39H7,ZCKM6H7,ZCKM1,ZCKMD35H29,ZCKL7H7,ZCKMD39,ZCKM8,ZCKMD31H7,ZCKMD39H29,ZCKLD35,ZCKMD37,ZCKM7,ZCKLD37,ZCKMD39H7,ZCKM9H29,ZCKMD31,ZCKL5,ZCKL6H7,ZCKLD31H7,ZCKMD35,ZCKM7H29,ZCKM5H29,ZCKLD35H7,ZCKMD35H7,ZCKL8,ZCKM5H7,ZCKL7,ZCKLD31,ZCKL8H7,ZCKM7H7 |
| Compatibility code | ZCKD |
| Device short name | ZCKD |
| Range of Product | Telemecanique Limit switches XC Standard |
| Device Presentation | basic element |
| Width | 6.5 |
| Height | 3.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product or Component Type | limit switch head |
|---|---|
| Length | 7.6 |
| Positive Opening | with |
| Type Of Operator | roller lever plunger spring return metal |
| Series Name | standard format |
| Head Material | plastic |
| Head Type | plunger head |
| Movement of Operating Head | rotary,linear |
| Type of approach | lateral approach, 1 direction |
| Product Compatibility | XCKM,XCKL |
| Associated Body | ZCKMD37H7,ZCKMD31H29,ZCKM6H29,ZCKM1H29,ZCKMD37H29,ZCKM9,ZCKM8H7,ZCKL5H7,ZCKL6,ZCKM6,ZCKLD39,ZCKL1,ZCKM1H7,ZCKM5,ZCKM8H29,ZCKLD37H7,ZCKL1H7,ZCKLD39H7,ZCKM6H7,ZCKM1,ZCKMD35H29,ZCKL7H7,ZCKMD39,ZCKM8,ZCKMD31H7,ZCKMD39H29,ZCKLD35,ZCKMD37,ZCKM7,ZCKLD37,ZCKMD39H7,ZCKM9H29,ZCKMD31,ZCKL5,ZCKL6H7,ZCKLD31H7,ZCKMD35,ZCKM7H29,ZCKM5H29,ZCKLD35H7,ZCKMD35H7,ZCKL8,ZCKM5H7,ZCKL7,ZCKLD31,ZCKL8H7,ZCKM7H7 |
| Compatibility code | ZCKD |
| Device short name | ZCKD |
| Range of Product | Telemecanique Limit switches XC Standard |
| Device Presentation | basic element |
| Width | 6.5 |
| Height | 3.5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account