limit switch body ZCKM - 1NC+1NO - snap action - M20
SKU :
ZCKM1H29
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 972.360
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
limit switch body ZCKM - 1NC+1NO - snap action - M20
Rp 972.360
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.21 kg |
|---|---|
| Product or Component Type | limit switch body |
| Length | 9.8 |
| Contact Operation | snap action |
| Positive Opening | with |
| Short-circuit Protection | 10 A cartridge fuse, type gG |
| Contacts Type and Composition | 1 NC + 1 NO |
| Series Name | standard format |
| IK Degree Of Protection | IK05 |
| Number Of Poles | 2 |
| Body Material | metal |
| Minimum Actuation Speed | 0.01 m/min |
| Number of Steps | 1 1 position |
| Electrical Durability | 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C,5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C,5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| Terminals Description Iso N°1 | (21-22)NC,(13-14)NO |
| Product Compatibility | XCKM |
| Associated Head | ZCKD06,ZCKD16,ZCKD219,ZCKD08,ZCKD21,ZCKD05,ZCKD81,ZCKD23,ZCKD239,ZCKD10,ZCKD41,ZCKD15,ZCKD029,ZCKD59,ZCKD02,ZCKD17,ZCKD109,ZCKD91 |
| Compatibility code | ZCKM |
| Depth | 30 mm |
| Device short name | ZCKM |
| Height | 64-64 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| width | 64 mm |
| Cable entry | 3 entries tapped for M20 x 1.5 cable gland |
| Body Type | fixed |
| Device Presentation | basic element |
| Width | 6.6 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.21 kg |
|---|---|
| Product or Component Type | limit switch body |
| Length | 9.8 |
| Contact Operation | snap action |
| Positive Opening | with |
| Short-circuit Protection | 10 A cartridge fuse, type gG |
| Contacts Type and Composition | 1 NC + 1 NO |
| Series Name | standard format |
| IK Degree Of Protection | IK05 |
| Number Of Poles | 2 |
| Body Material | metal |
| Minimum Actuation Speed | 0.01 m/min |
| Number of Steps | 1 1 position |
| Electrical Durability | 5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C,5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C,5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
| Terminals Description Iso N°1 | (21-22)NC,(13-14)NO |
| Product Compatibility | XCKM |
| Associated Head | ZCKD06,ZCKD16,ZCKD219,ZCKD08,ZCKD21,ZCKD05,ZCKD81,ZCKD23,ZCKD239,ZCKD10,ZCKD41,ZCKD15,ZCKD029,ZCKD59,ZCKD02,ZCKD17,ZCKD109,ZCKD91 |
| Compatibility code | ZCKM |
| Depth | 30 mm |
| Device short name | ZCKM |
| Height | 64-64 mm |
| Range of Product | Telemecanique Limit switches XC Standard |
| width | 64 mm |
| Cable entry | 3 entries tapped for M20 x 1.5 cable gland |
| Body Type | fixed |
| Device Presentation | basic element |
| Width | 6.6 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account