calcPageSize())"
/>
calcActive())">
Kavacha Penutup Stop Kontak Transparan
E223R_TR
Rp 106.993
Rp 71.312
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E223R_TR
Kavacha Penutup Stop Kontak Transparan
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha Penutup Stop Kontak Transparan
Rp 106.993
Rp 71.312
Description
Full-Time Weatherproof Single Gang Socket Cover (Transparent) IP55
Product Details
| Weight (in Kg) | 0.163 |
|---|---|
| Product Or Component Type | socket cover |
| Number Of Gangs | 1 gang |
| Wiring Device Mounting | flush |
| Depth | 50 mm |
| Height | 130.6 mm |
| Standards | GB 4208 GB 17466-1 IEC 60529 |
| width | 102.5 mm |
| IP degree of protection | IP55 |
| Environmental Characteristic | weatherproof |
| Brand | Schneider Electric |
| Height | 6 |
| Length | 13.8 |
| Width | 10.9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account