Schneider Electric Kavacha - 55A - 250V - Surface Mount single Pole Isolating Switch - IP66

WHS55_GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Kavacha - 55A - 250V - Surface Mount single Pole Isolating Switch - IP66

Product Details

[Ie] Rated Operational Current 55 A at 250 V AC-22A
Product Or Component Type isolating switch
Poles Description 1P
Motor M-rating AS3133 M160
Range Kavacha
Depth 90 mm
Height 170 mm
Standards IEC 60947-3
width 82 mm
IP degree of protection IP66
Device Application control
Device short name W
Environmental Characteristic weatherproof
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Kavacha - 55A - 250V - Surface Mount single Pole Isolating Switch - IP66
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.