
calcActive())">
Kavacha 35A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
WHT35_GY
Rp 685.081
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHT35_GY
Kavacha 35A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha 35A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
Rp 685.081
Description
35A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
Product Details
[Ie] Rated Operational Current | 35 A at 440 V AC-22A |
---|---|
Product Or Component Type | isolating switch |
Poles Description | 3P |
Motor M-rating AS3133 | M180 |
Range | Kavacha |
Depth | 90 mm |
Height | 170 mm |
Standards | IEC 60947-3 |
width | 82 mm |
IP degree of protection | IP66 |
Device Application | control |
Device short name | W |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |
Height | 9 |
Length | 17.5 |
Width | 9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account