Schneider Electric Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Incl. Tax
Incl. Tax
Description
Kavacha - 35A - 440V - Surface Mount Double Pole Isolating Switch - IP66
Product Details
[Ie] Rated Operational Current | 35 A at 440 V AC-22A |
---|---|
Product Or Component Type | isolating switch |
Poles Description | 2P |
Motor M-rating AS3133 | M180 |
Range | Kavacha |
Depth | 90 mm |
Height | 170 mm |
Standards | IEC 60947-3 |
width | 82 mm |
IP degree of protection | IP66 |
Device Application | control |
Device short name | W |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |