Schneider Electric Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket with Neon - IP56

CSC313N_GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket with Neon - IP56

Product Details

Weight (in Kg) 0.333333
Product Or Component Type switched socket
Poles Description 1P
Switch Function 1-pole
Wiring Device Mounting surface
Range Kavacha
Depth 80 mm
Height 160 mm
Range of Product 13 A at 250 V AC
Standards IEC 60529 BS 1363-2
width 80 mm
IP degree of protection IP56
Device Application power supply
Device short name AS
Local Signalling indicator light, neon (red)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket with Neon - IP56
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.