
calcActive())">
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
CSC313_GY
Rp 765.267
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CSC313_GY
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
Rp 765.267
Description
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
Product Details
Weight (in Kg) | 0.333333 |
---|---|
Product Or Component Type | switched socket |
Poles Description | 1P |
Switch Function | 1-pole |
Wiring Device Mounting | surface |
Range | Kavacha |
Depth | 80 mm |
Height | 160 mm |
Range of Product | 13 A at 250 V AC |
Standards | BS 1363-2 IEC 60529 |
width | 80 mm |
IP degree of protection | IP56 |
Device Application | power supply |
Device short name | AS |
Brand | Schneider Electric |
Height | 8.5 |
Length | 18 |
Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account