
Joystick controller, Easy Harmony XB2, plastic, 22mm, 4 directions, center spring return, 4NO
Description
This 22mm complete joystick provides an ergonomic interface for controlling your machine. It is easily installed and into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is vibration, high pressure washer and dust resistant thanks to its IP66 protection, making it ideal for operation in harsh environments.
Product Details
Weight (in Kg) | 0.145 |
---|---|
Device Mounting | Fixing hole - diameter: 22.5 mm |
Net weight | 0.145 kg |
Contacts Material | Silver alloy (Ag/Ni) |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…70 °C |
Fixing Mode | Fixing screw beneath head recommended torque: 0.8 N.m Fixing screw beneath head recommended torque: 1.0 N.m |
Terminals Description Iso N°1 | (13-14)NO (23-24)NO (33-34)NO (43-44)NO |
Depth | 147.5 mm |
Height | 30 mm |
width | 40 mm |
Product or component type | Complete joystick controller |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
- | |
Brand | Schneider Electric |
Product Hover Image | /x/d/xd2pa24cr_369.jpg |