
joystick controller 22 2-direction spring return 1NO per direction
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
joystick controller 22 2-direction spring return 1NO per direction
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.116 kg |
---|---|
Product or Component Type | joystick controller |
Contact Operation | slow-break |
Contacts Usage | standard |
Electrical Reliability | ? < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability | 1000000 cycles |
Nema Degree of Protection | NEMA 13,NEMA 4X |
Contacts Material | silver alloy (Ag/Ni) |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator | spring return to 0 position, long operating shaft 54 mm length |
Contacts Type and Composition | 1 NO |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
IK Degree Of Protection | IK03 conforming to IEC 50102 |
Compatibility code | XD4 |
Device Presentation | complete product |
Device short name | XD4 |
IP degree of protection | IP66 conforming to IEC 60529 |
Range of Product | Harmony XDA |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Length | 40 |
30 |