isolated analog input module
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
isolated analog input module
Incl. Tax
Incl. Tax
Description
Product Details
Temperature Drift | 30 ppm/°C +/- 10 V,30 ppm/°C +/- 5 V,30 ppm/°C 0...10 V,30 ppm/°C 0...5 V,30 ppm/°C 1...5 V,50 ppm/°C +/- 20 mA,50 ppm/°C 0...20 mA,50 ppm/°C 4...20 mA |
---|---|
Measurement Resolution | 0.36 mV +/- 10 V,0.36 mV 0...10 V,0.36 mV 0...5 V,0.36 mV 1...5 V,0.36 mV +/- 5 V,1.4 µA +/- 20 mA,1.4 µA 0...20 mA,1.4 µA 4...20 mA |
Net weight | 0.165 kg |
Analogue Input Number | 8 |
MTBF Reliability | 900000 H |
Permitted Overload On Inputs | +/- 30 mA 0...20 mA,+/- 30 mA 4...20 mA,+/- 30 V +/- 10 V,+/- 30 V +/- 5 V,+/- 30 V 0...10 V,+/- 30 V 0...5 V,+/- 30 V 1...5 V,+/- 30 mA +/- 20 mA |
Standards | EN/IEC 61010-2-201,EN/IEC 61131-2,UL 61010-2-201,CSA C22.2 No 61010-2-201 |
Analogue Input Type | current +/- 20 mA,current 0...20 mA,current 4...20 mA,voltage +/- 10 V,voltage +/- 5 V,voltage 0...10 V,voltage 0...5 V,voltage 1...5 V |
Analogue Input Resolution | 15 bits + sign |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |