
Interpact INS/INV spreader set - 70 mm pitch - flat connection - 4 poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Interpact INS/INV spreader set - 70 mm pitch - flat connection - 4 poles
Incl. Tax
Incl. Tax
Description
These accessories are spreaders for 3 poles Compact NSX 400/630 and EasyPact CVS 400/630. They are screwed to the circuit-breaker terminals to increase the pitch between poles from 45mm to 70mm. The rated current is up to 630 A. These spreaders are supplied with flexible interphase barriers for insulation reinforcement. They are sold by set of 4 parts.
Product Details
Weight (in Kg) | 1.41 |
---|---|
Product or Component Type | spreader |
Quantity Per Set | 4 |
Length | 23 |
Poles description | 4P |
Range of Product | ComPact NSX400...630 |
Connection pitch | 70 mm |
Range | ComPact |
Range Compatibility | ComPact NSX400 ComPact NSX630 EasyPact CVS400 EasyPact CVS630 INS320 INS400 INS500 INS630 INV320 INV400 INV500 INV630 |
Accessory / Separate Part Category | connection accessory |
Mounting position | straight |
Brand | Schneider Electric |