
Interpact INS/INV short terminal shield - 4 poles - 0<250
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Interpact INS/INV short terminal shield - 4 poles - 0<250
Incl. Tax
Incl. Tax
Description
This is an insulation accessory for 4 poles Compact NSX 100/160/250 or EasyPact CVS 100/160/250. This short terminal shield protects against direct contact with power circuit It can be mounted upstream and downstream of fixed, plug-in or withdrawable devices. It allows to reach the clearance distance requested by IEC 60947-2 standard. The pitch is 35mm. It provides IP40 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.0735 |
---|---|
Product or Component Type | short terminal shield |
Quantity Per Set | 1 |
Length | 15 |
Poles description | 4P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Connection pitch | 35 mm |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 INS250 Compact INV100...250 |
Compatibility code | terminal shields |
IP degree of protection | IP40 |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |