
Interpact INS/INV long terminal shield - 4 poles - <= 250A
Description
This is an insulation accessory for 4 poles Compact NSX 100/160/250 or EasyPact CVS 100/160/250. This long terminal shield protects against direct contact with power circuit It is used for front connection with cables or insulated bars. It can be mounted upstream and downstream of fixed, plug-in or withdrawable devices. It allows to reach the clearance distance requested by IEC 60947-2 standard. The pitch is 35mm. It provides IP40 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.196 |
---|---|
Product or Component Type | long terminal shield |
Quantity Per Set | 1 |
Length | 60 |
Poles description | 4P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Connection pitch | 35 mm |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 INS250 Compact INV100...250 |
Compatibility code | terminal shields |
IP degree of protection | IP40 |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |