
Interpact INS/INV interphase barriers - 0<630A - set of 6
Description
This is an insulation accessory for Compact NSX 400/630 or EasyPact CVS 400/630. These interphase barriers reinforce insulation level at the power connection points. They are mandatory for voltages above 500 VAC for both fixed devices and adapters on plug in base. Interphase barriers are clipped easily between front or rear connection terminals. They are not compatible with terminal shields. It is a set of 6 parts.
Product Details
Weight (in Kg) | 0.165 |
---|---|
Product or Component Type | interphase barrier |
Quantity Per Set | set of 6 |
Length | 40 |
Range of Product | ComPact NSX400...630 ComPact NSX400...630 DC |
Range | ComPact |
Range Compatibility | ComPact NSX400 ComPact NSX630 Compact NSX400 DC Compact NSX630 DC EasyPact CVS400 EasyPact CVS630 PowerPact L Compact INV Compact INS |
Compatibility code | insulation screens |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |