
Interpact INS/INV extended rotary handle for front control, Compact INS/INV 250, IP40, IK07, black handle
Description
It is an extended black rotary handle for Compact INS250_100 to 250 and Compact INV100 to 250 switch disconnectors. It is suitable for isolation and it is used for standard applications. This rotary handle is a front control accessory. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The degrees of protection are IP55 and IK08. It may be locked in the OFF position by one to three padlocks, hasp diameter 5 to 8 mm (not supplied).
Product Details
Weight (in Kg) | 0.943 |
---|---|
Product or Component Type | rotary handle |
Length | 48.4 |
Handle Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | INV100...250 INS250 |
Device short name | rotary handle |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |