
interface plug-in relay - Zelio RXG - 1C/O standard - 230V AC - 10A - with LTB
Description
This Harmony RXG plug-in relay socket has a coil control voltage of 230V AC and has 1 changeover contact SPDT (single pole double throw) with a rating of 10A. "It has large choice of number of contacts for high rated current use." "It also offers lockable test button." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere thanks to its 16mm width." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0 0
Product Details
Weight (in Kg) | 0.0201 |
---|---|
[Ie] Rated Operational Current | 10 A at 30 V (DC) conforming to UL |
Net weight | 0.02 kg |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
Control Type | lockable test button |
[Ithe] Conventional Enclosed Thermal Current | 10 A at -40-55 °C |
average consumption | 0.82 VA 60 Hz |
Colour of Cover | standard |
Contact Resistance | 100 mOhm |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (AgSnO2In2O3) |
Electrical Insulation Class | class F |
Insulation Resistance | 1000 MOhm at 500 V DC |
Load Current | 10 A at 250 V AC |
Maximum Switching Capacity | 2500 VA |
Minimum Switching Capacity | 500 mW at 100 mA, 5 V DC |
Operating Rate | <= 1800 cycles/hour under load |
Protection Category | RT I |
Resistance | 20 ms |
Contacts Type and Composition | 1 C/O |
Series Name | interface relay |
Test Levels | level A group mounting |
Torque Value | 0.8 N.m |
Utilisation Coefficient | 20 % |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 6 kV 1.2/50 µs |
Ambient air temperature for storage | -40-85 °C |
Device short name | RXG |
Electrical Durability | 100000 cycles for NO resistive load at 55 °C |
IP degree of protection | IP40 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 1000 V AC between contacts with micro disconnection |
Shock Resistance | 20 gn in operation |
Standards | CSA C22.2 No 14 |
Maximum Switching Voltage | 250 V AC |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation |
Operating Time | 20 ms |
Pollution degree | 2 |
Safety Reliability Data | B10d = 100000 |
Overvoltage Category | III |
Device Presentation | complete product |
Local Signalling | flag |
Mounting position | any position |
Control Circuit Voltage Limits | 0.8...1.1 Uc AC |
Length | 0 |
0 | |
Brand | Schneider Electric |