17 results

Sort By arrow-down
Altistart 22 remote terminal - ATS22 - for soft starter for asynchronous motor - IP65
VW3G22102

In stock

Altistart 22 remote terminal - ATS22 - for soft starter for asynchronous motor - IP54
VW3G22101

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(160kW)/400V(315kW)/440V(355kW)
ATS22C59Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(132kW)/400...440V(250kW)
ATS22C48Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(110kW)/400...440V(220kW)
ATS22C41Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(90kW)/400...440V(160kW)
ATS22C32Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(75kW)/400...440V(132kW)
ATS22C25Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(55kW)/400...440V(110kW)
ATS22C21Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(45kW)/400...440V(90kW)
ATS22C17Q

In stock

Altistart 22 soft starter -ATS22 - control 220V-power 230V(37kW)/400...440V(75kW)
ATS22C14Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(39kW)/400...440V(55kW)
ATS22C11Q

In stock

Altistart 22 soft starter - ATS22 - control 220V-power 230V(22kW)/400...440V(45kW)
ATS22D88Q

In stock