36 results

Sort By arrow-down
Harmony Easy XA2E Pilot light, plastic, yellow, Ø 22 mm, with integral LED, 220…230V AC, Anti-interference
XA2EVM8LC

In stock

Harmony Easy XA2E round pilot light Ø 22 - blue - integral LED - 220 V AC - screw clamp terminals
XA2EVM6LC

In stock

Harmony Easy XA2E round pilot light Ø 22 - orange - integral LED - 220 V AC- screw clamp terminals
XA2EVM5LC

In stock

Harmony Easy XA2E round pilot light Ø 22 - red - integral LED - 220 V AC - screw clamp terminals
XA2EVM4LC

In stock

Harmony Easy XA2E round pilot light Ø 22 - green - integral LED - 220 V AC - screw clamp terminals
XA2EVM3LC

In stock

Harmony Easy XA2E round pilot light Ø 22 - white - integral LED - 220 V AC - screw clamp terminals
XA2EVM1LC

In stock

Easy Harmony XA2E, Monolithic pilot light, plastic, yellow, Ø22, integral LED, screw clamp terminals, 110 V AC/DC, anti interference
XA2EVF8LC

In stock

round pilot light Ø 22 - blue - integral LED - 110 V AC/DC - screw clamp terminals
XA2EVF6LC

In stock

round pilot light Ø 22 - amber- integral LED - 110 V AC/DC - screw clamp terminal
XA2EVF5LC

In stock

round pilot light Ø 22 - red - integral LED - 110 V AC/DC - screw clamp terminals
XA2EVF4LC

In stock

round pilot light Ø 22 - green - integral LED - 110 V AC/DC - screw clamp terminals
XA2EVF3LC

In stock

round pilot light Ø 22 - white - integral LED - 110 V AC/DC - screw clamp terminals
XA2EVF1LC

In stock