inductive sensor XS5 M12 - L50mm - brass - Sn2mm - 12..24VDC - M12

XS512B1NAM12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XS cylindrical (M12 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. Corrosion-resistant and non-magnetic nickel plated brass provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has 4 LED viewports for easy sensor status viewing, setup and troubleshooting. IP65, IP68 and IP69K protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It has a standard M12 connector, compatible with all existing market sensor cabling. It is CCC, CSA, UL certified.

Product Details

Net weight 0.035 kg
Enclosure Material nickel plated brass
Material metal
Length 50
Maximum Delay Response 0.1 ms
Supply Voltage Limits 10-36 V DC
Series Name general purpose
Sensor Type inductive proximity sensor
Detection Face frontal
Thread Type M12 x 1
[sn] Nominal Sensing Distance 2 mm
Differential Travel 1...15% of Sr
Discrete Output Function 1 NO
Front Material PPS
Maximum Delay First Up 10 ms
Maximum Delay Recovery 0.1 ms
Operating Zone 0-1.6 mm
Output Circuit Type DC
Sensing Range > 0...2.5 mm
Sensor Design cylindrical M12
Sensor Name XS5
Threaded Length 30 mm
Type of Output Signal discrete
Wiring Technique 3-wire
Switching capacity in mA <= 200 mA DC with overload and short-circuit protection
Switching Frequency <= 5000 Hz
Current Consumption <= 10 mA no-load
Discrete Output Type NPN
Marking CE
Range of Product Telemecanique Inductive proximity sensors XS
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration Resistance 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6
Electrical Connection male connector M12, 4 pins
Body Type fixed
Maximum Voltage Drop <2 V (closed)
30

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: inductive sensor XS5 M12 - L50mm - brass - Sn2mm - 12..24VDC - M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.