
indicator bank without buzzer + 3 illuminated units - 45 mm - 24 V AC/DC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
indicator bank without buzzer + 3 illuminated units - 45 mm - 24 V AC/DC
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.493 kg |
---|---|
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | pre-assembled and pre-cabled indicator bank |
Component Name | XVM |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/orange/green |
Nominal Voltage Limit | 0.85...1.1 Un conforming to IEC 60947-5-1 |
Protective Treatment | TC |
Light Source | green incandescent bulb with BA 15d base steady signalling <5 W, orange incandescent bulb with BA 15d base steady signalling <5 W, red incandescent bulb with BA 15d base steady signalling <5 W |
Mounting Diameter | 45 mm |
IP degree of protection | IP42 vertical position conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60947-1,class I conforming to IEC 60947-5-1,class I conforming to IEC 61140 |
Range of Product | Harmony XVM |
Standards | EN/IEC 60947-1,EN/IEC 60947-5-1 |
Marking | CE |
Kit Composition | plastic fixing plate,base unit,aluminium support tube,cover |
Mounting support | aluminium tube |
Length | 60 |
40 | |
Brand | Schneider Electric |