iEM3110 energy meter - 63 A - 1 pulse O - MID
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
iEM3110 energy meter - 63 A - 1 pulse O - MID
Incl. Tax
Incl. Tax
Description
Product Details
Show Accessory | No |
---|---|
Product or Component Type | energy meter |
Colour | white |
Poles Description | 3P, 3P + N, 1P + N |
9 mm Pitches | 10 |
Network frequency | 50 Hz 60 Hz |
Sampling Rate | 32 samples/cycle |
Ambient air temperature for operation | -25…55 °C - MID -25…60 °C - NMI -25…60 °C - IEC |
Standards | BS EN 61557-12,IEC 61557-12,EN 61557-12,BS EN 61326-1,IEC 61326-1,EN 61326-1,BS EN 62052-11,IEC 62052-11,EN 62052-11,BS EN 62053-21,IEC 62053-21,EN 62053-21,BS EN 62052-22,IEC 62053-22,EN 62052-22,BS EN 62052-23,IEC 62053-23,EN 62052-23,BS EN 62052-31,IEC 62052-31,EN 62052-31,BS EN 61010-1,EN 61010-1,IEC 61010-1,UL 61010-1,BS EN 61010-2-30,IEC 61010-2-30,EN 61010-2-30,UL 61010-2-30,BS EN 50470-3,EN 50470-3,BS EN 50470-1,EN 50470-1,ANSI C12.20 |
Accuracy Class | class 0.5S active energy conforming to IEC 62053-22,class 0.5S active energy conforming to IEC 61557-12,class C active energy conforming to EN 50470-3 & Class 1 active energy conforming to IEC 62053-21 Class 1 active energy conforming to IEC 61557-12 Class B active energy conforming to EN 50470-3 |
Depth | 69 mm |
Height | 95 mm |
Range of Product | Acti9 iEM3000 |
width | 90 mm |
Input Type | Direct input |
Number of outputs | 1 pulse |
Type Of Measurement | Active energy |
Market segment | residential,small commercial,buildings small building cost management: billing: main incomer,buildings small building cost management: billing: sub feeder,buildings small building cost management: billing: panelboard,buildings medium building cost management: billing: main incomer,buildings medium building cost management: billing: sub feeder,buildings medium building cost management: billing: panelboard,buildings large building cost management: billing: main incomer,buildings large building cost management: billing: sub feeder,buildings large building cost management: billing: panelboard,buildings multi-site cost management: billing: main incomer,buildings multi-site cost management: billing: sub feeder,buildings multi-site cost management: billing: panelboard,data center cost management: billing,healthcare cost management: billing,industry cost management: billing,buildings small building cost management: cost allocation: main incomer,buildings small building cost management: cost allocation: sub feeder,buildings small building cost management: cost allocation: panelboard,buildings medium building cost management: cost allocation: main incomer,buildings medium building cost management: cost allocation: sub feeder,buildings medium building cost management: cost allocation: panelboard,buildings large building cost management: cost allocation: main incomer,buildings large building cost management: cost allocation: sub feeder,buildings large building cost management: cost allocation: panelboard,buildings multi-site cost management: cost allocation: main incomer,buildings multi-site cost management: cost allocation: sub feeder,buildings multi-site cost management: cost allocation: panelboard,data center cost management: cost allocation,healthcare cost management: cost allocation,industry cost management: cost allocation |
Analogue Input Type | external CT 1 A or 5 A |
Device Application | Partial meter Sub billing |
Display type | LCD display |
Measurement current | 1-32767000 mA |
Local Signalling | green indicator light: power ON,yellow flashing LED: accuracy checking |
Range | Acti9 |
Ambient air temperature for storage | -40…85 °C |
Compatibility code | iEM3210 |
Device short name | IEM3110 |
Mounting support | DIN rail |
Pollution degree | 2 |
Overvoltage Category | III |
Operating altitude | < 2000 m |
IP degree of protection | IP40 front panel: conforming to IEC 60529 IP20 body: conforming to IEC 60529 |