
calcActive())">
iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
A9MEM3155
Rp 11.394.150
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9MEM3155
iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
Rp 11.394.150
Description
iEM3155 energy meter - 63 A - Modbus - 1 digital I - 1 digital O - multi-tariff - MID
Product Details
Product or Component Type | energy meter |
---|---|
Colour | white |
Output Voltage | 5...40 V DC@50 mA |
Poles Description | 3P, 3P + N, 1P + N |
9 mm Pitches | 10 |
Network frequency | 60 Hz,50 Hz |
Sampling Rate | 32 samples/cycle |
Standards | BS EN 61557-12,IEC 61557-12,EN 61557-12,BS EN 61326-1,IEC 61326-1,EN 61326-1,BS EN 62052-11,IEC 62052-11,EN 62052-11,BS EN 62053-21,IEC 62053-21,EN 62053-21,BS EN 62052-23,IEC 62053-23,EN 62052-23,BS EN 62052-31,IEC 62052-31,EN 62052-31,BS EN 61010-1,EN 61010-1,IEC 61010-1,UL 61010-1,BS EN 61010-2-30,IEC 61010-2-30,EN 61010-2-30,UL 61010-2-30,BS EN 50470-3,EN 50470-3,BS EN 50470-1,EN 50470-1,ANSI C12.16 |
Accuracy Class | class 1 active energy conforming to IEC 62053-21,class 1 active energy conforming to IEC 61557-12,class B active energy conforming to EN 50470-3 |
Depth | 69 mm |
Height | 95 mm |
width | 90 mm |
Number of inputs | 1 digital 0...5 V/11...40 V 24 V DC |
Number of outputs | 1 digital (static) |
Market segment | small commercial,residential,buildings small building cost management: billing: main incomer,buildings small building cost management: billing: sub feeder,buildings small building cost management: billing: panelboard,buildings medium building cost management: billing: main incomer,buildings medium building cost management: billing: sub feeder,buildings medium building cost management: billing: panelboard,buildings large building cost management: billing: main incomer,buildings large building cost management: billing: sub feeder,buildings large building cost management: billing: panelboard,buildings multi-site cost management: billing: main incomer,buildings multi-site cost management: billing: sub feeder,buildings multi-site cost management: billing: panelboard,data center cost management: billing,healthcare cost management: billing,industry cost management: billing,buildings small building cost management: cost allocation: main incomer,buildings small building cost management: cost allocation: sub feeder,buildings small building cost management: cost allocation: panelboard,buildings medium building cost management: cost allocation: main incomer,buildings medium building cost management: cost allocation: sub feeder,buildings medium building cost management: cost allocation: panelboard,buildings large building cost management: cost allocation: main incomer,buildings large building cost management: cost allocation: sub feeder,buildings large building cost management: cost allocation: panelboard,buildings multi-site cost management: cost allocation: main incomer,buildings multi-site cost management: cost allocation: sub feeder,buildings multi-site cost management: cost allocation: panelboard,data center cost management: cost allocation,healthcare cost management: cost allocation,industry cost management: cost allocation |
Metering Type | active, reactive, apparent energy (signed, four quadrant) |
Analogue Input Type | direct input |
Device Application | multi-tariff,sub billing,partial meter |
Display type | LCD display |
Measurement current | 0-63 A |
Local Signalling | green indicator light: power ON,yellow flashing LED: accuracy checking, alarm: overload,yellow indicator light: communications are active on the Modbus port (Modbus) |
Communication Port Support | screw terminal block: RS485 |
Range | Acti9 |
Compatibility code | iEM3155 |
Device short name | iEM3155 |
Mounting support | DIN rail |
Pollution degree | 2 |
Overvoltage Category | III |
Operating altitude | < 2000 m |
IP degree of protection | IP40 front panel: conforming to IEC 60529,IP20 body: conforming to IEC 60529 |
Height | 8.5 |
Length | 10.5 |
Width | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account