I/O module MES114 - Sepam series 20, 40 - 10 inputs+ 4 outputs 24...250V DC
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
I/O module MES114 - Sepam series 20, 40 - 10 inputs+ 4 outputs 24...250V DC
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.28 kg |
---|---|
Electromagnetic Compatibility | 1 MHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV MC and MD, conforming to ANSI C37.90.1,fast transient bursts: (immunity tests-conducted disturbances), 4kV, 2.5 kHz, conforming to ANSI C37.90.1,fast transient bursts: (immunity tests-conducted disturbances), A or B, 4kV, 2.5 kHz/2 kV, 5 kHz, conforming to IEC 60255-22-4,fast transient bursts: (immunity tests-conducted disturbances), IV, 4kV, 2.5 kHz, conforming to IEC 61000-4-4,immunity to conducted RF disturbances: (immunity tests-conducted disturbances), 10 V, conforming to IEC 60255-22-6,immunity to magnetic fields at network frequency: (immunity tests-radiated disturbances), IV, 30 A/m (continuous)-300 A/m (13 s), conforming to IEC 61000-4-8,immunity to radiated fields: (immunity tests-radiated disturbances), 10 V/m, 80 MHz...1 GHz, conforming to IEC 60255-22-3,immunity to radiated fields: (immunity tests-radiated disturbances), 35 V/m, 25 MHz...1 GHz, conforming to ANSI C37.90.2 (1995),immunity to radiated fields: (immunity tests-radiated disturbances), III, 10 V/m, 80 MHz...2 GHz, conforming to IEC 61000-4-3,surges: (immunity tests-conducted disturbances), III, 2 kV MC, 1 kV MD, conforming to IEC 61000-4-5,voltage interruptions: (immunity tests-conducted disturbances), 100 %, 10 ms, conforming to IEC 60255-11,1 MHz damped oscillating wave: (immunity tests-conducted disturbances), III, 2.5 kV MC, 1 kV MD, conforming to IEC 60255-22-1,100 kHz damped oscillating wave: (immunity tests-conducted disturbances), 2.5 kV MC, 1 kV MD, conforming to IEC 61000-4-12,conducted disturbance emission: (emission tests), conforming to IEC 60255-25,conducted disturbance emission: (emission tests), B, conforming to EN 55022,disturbing field emission: (emission tests), conforming to IEC 60255-25,disturbing field emission: (emission tests), A, conforming to EN 55022,electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 4 kV contact, conforming to ANSI C37.90.3,electrostatic discharge: (immunity tests-radiated disturbances), 8 kV air, 6 kV contact, conforming to IEC 60255-22-2 |
Device short name | MES114 |