hospital remote panel
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
hospital remote panel
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.5 kg |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Material | plastic |
IK Degree Of Protection | IK08 |
Standards | IEC 60364-7-710: medical location,IEC 61557-8: safety,IEC 60601-1: medical electrical equipment |
Depth | 20 mm |
Height | 170 mm |
Range Compatibility | Vigilohm (Vigilohm IM) IM20-H |
Range of Product | Vigilohm |
width | 170 mm |
Local Signalling | insulation fault: indicator light (orange),electrical fault: indicator light (red),normal operation: indicator light (green) |
Range | Vigilohm |
Current Consumption | 65 mA |
Device short name | HRP |
Operating altitude | 2000 m |
IP degree of protection | IP54 |