
Harmony ET6 12" wide screen touch panel, 16M colors, COM x 2, ETH x 1, USB host / device, RTC, DC24V
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Harmony ET6 12" wide screen touch panel, 16M colors, COM x 2, ETH x 1, USB host / device, RTC, DC24V
Description
HMIET6600 is an essential touchscreen panel of the Schneider Electric's Easy Harmony ET6 range. This single touch resistive HMI Ethernet panel has high resolution and more colors. This HMI interface is 12.1 inch wide with 16 million colors and 1,280 x 800 pixel resolution (WXGA). It is powered by Vijeo Designer Basic software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 256 MB as system and application memory, 128 KB nonvolatile memory. This HMI ET6 supports Ethernet port, COM1 (RS-232C), COM2 (RS-422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 310.5mm (width) x 232.5mm (height) x 50mm (depth) and weighs 1.62Kg. This is intended for industries like Packaging, HVAC, Pump, Electronics, battery, machine tools and material working etc. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like UL, CE, KC, EAC, China RoHS, REACH. The maintenance accessories (installation fastener screw, power supply connector, battery, etc.) and external options (USB download cable, USB extension cable, screen protection sheet, etc.) are available with HMI ET6. It is designed for panel mounting by 4 or 6 fastener screws (the quantity of screws depends on screen size). This range is designed with high resolution screen, more colors, and Ethernet capability to enable OEMs to optimize their HMI design and investment. The degree of protection is IP65F.
Product Details
Display colour | 16 million colours |
---|---|
Display Resolution | 1280 x 800 pixels WXGA |
Display size | 12 inch |
Software Designation | Vijeo Designer Basic |
Range of Product | Easy Harmony ET6 |
Display type | colour TFT LCD |
Brand | Schneider Electric |
Height | 8.2 |
Length | 28.5 |
Width | 18.5 |