
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 500A, advanced version, 200…500V wide band AC/DC coil
Description
TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 500A 315kW@440V. It provides a 200-500V AC/DC wide band low consumption electronic coil, PLC output control and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local and Remote Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection with cable memory kit and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 140mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
Product Details
Weight (in Kg) | 9.176 |
---|---|
Net weight | 8.2 kg |
Colour | dark grey |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 5 Mcycles 8 Mcycles with sub-assembly substitution |
Protective Treatment | TH |
Poles Description | 3P |
Average Impedance | 0.00008 Ohm |
Network frequency | 50/60 Hz 16.67...400 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contactor Application | power switching motor control |
Hold-in Power Consumption In W | 8.6-8.6 W |
Number Of Modules Per PLC Per PC | 1 |
Permissible Ambient Air Temperature Around The Device | -40-70 °C at Uc |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 - busbar cross section: 32 x 10 mm power circuit: lugs-ring terminals 1 185-185 mm² power circuit: bolted connection control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end control circuit: push-in 2 0.5-1.0 mm² with cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Ambient air temperature for operation | -25-60 °C |
Range of Product | TeSys Giga |
Tightening Torque | 35 N.m |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 |
Product Certifications | CB Scheme CCC cULus EAC CE UKCA EU-RO-MR by DNV-GL |
Mechanical Robustness | vibrations 5-300 Hz 2 gn contactor open vibrations 5-300 Hz 4 gn contactor closed shocks 10 gn 11 ms contactor open shocks 15 gn 11 ms contactor closed |
[ui] Rated Insulation Voltage | 1000 V |
Associated Fuse Rating | 500 A aM at 440 V 400 A aM at 690 V 800 A gG at 690 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.8...1.1 Uc AC/DC (at 60 °C) drop-out: 0.1...0.45 Uc AC/DC (at 60 °C) |
Electrical Durability | 300 cycles AC-1 at Ue 400 V 500 cycles AC-3 at Ue 400 V 500 cycles AC-3e at Ue 400 V 150 cycles AC-4 at Ue 400 V |
Hold-In Power Consumption In VA | 15.4-15.4 VA |
Inrush Power In VA | 535-535 VA |
Maximum Operating Rate | 600 cyc/h 60 °C 300 cyc/h AC-1 500 cyc/h AC-3 500 cyc/h AC-3e 150 cyc/h AC-4 |
Motor Power Kw | 147 kW at 230 V AC 50/60 Hz (AC-3e) 250 kW at 400 V AC 50/60 Hz (AC-3e) 250 kW at 415 V AC 50/60 Hz (AC-3e) 280 kW at 440 V AC 50/60 Hz (AC-3e) 315 kW at 500 V AC 50/60 Hz (AC-3e) 355 kW at 690 V AC 50/60 Hz (AC-3e) 335 kW at 1000 V AC 50/60 Hz (AC-3e) 160 kW at 230 V AC 50/60 Hz (AC-3) 250 kW at 400 V AC 50/60 Hz (AC-3) 250 kW at 415 V AC 50/60 Hz (AC-3) 315 kW at 440 V AC 50/60 Hz (AC-3) 355 kW at 500 V AC 50/60 Hz (AC-3) 355 kW at 690 V AC 50/60 Hz (AC-3) 335 kW at 1000 V AC 50/60 Hz (AC-3) 150 kW at 230 V AC 50/60 Hz (AC-4) 250 kW at 400 V AC 50/60 Hz (AC-4) 250 kW at 415 V AC 50/60 Hz (AC-4) 295 kW at 440 V AC 50/60 Hz (AC-4) 295 kW at 500 V AC 50/60 Hz (AC-4) 355 kW at 690 V AC 50/60 Hz (AC-4) 280 kW at 1000 V AC 50/60 Hz (AC-4) |
Operating Time | 45...60 ms closing 15...45 ms opening |
Power Dissipation Per Pole | 40 W AC-1 - Ith 700 A 20 W AC-3 - Ith 500 A |
Rated Breaking Capacity | 4600 A at 440 V |
[Icw] rated short-time withstand current | 4.0 kA - 10 s 2.8 kA - 30 s 2.2 kA - 1 min 1.5 kA - 3 min 1.2 kA - 10 min |
Inrush Power In W | 300 W |
Coil Technology | built-in bidirectional peak limiting |
Motor Power Hp | 150 hp at 200/208 V 60 Hz 200 hp at 230/240 V 60 Hz 400 hp at 460/480 V 60 Hz 450 hp at 575/600 V 60 Hz |
Device short name | LC1G |
Depth | 255 mm |
Connection pitch | 45 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 290 mm |
Overvoltage Category | III |
width | 140 mm |
Utilisation category | AC-1 AC-3 AC-3e AC-4 AC-5a AC-5b AC-6a AC-6b AC-8b AC-8a DC-1 DC-3 DC-5 |
Compatibility code | LC1G |
[Uc] Control Circuit Voltage | 200...500 V AC/DC 50/60 Hz |
[Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 300 V DC |
Brand | Schneider Electric |