Schneider Electric High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 400A, advanced version, 200…500V wide band AC/DC coil

LC1G400LSEA
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 400A 250kW@440V. It provides a 200-500V AC/DC wide band low consumption electronic coil, PLC output control and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local and Remote Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection with cable memory kit and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 140mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.

Product Details

Weight (in Kg) 8.947
Net weight 8.2 kg
Colour dark grey
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 5 Mcycles
8 Mcycles with sub-assembly substitution
Protective Treatment TH
Poles Description 3P
Average Impedance 0.0001 Ohm
Network frequency 50/60 Hz
16.67...400 Hz
Auxiliary Contact Composition 1 NO + 1 NC
Contactor Application power switching
motor control
Hold-in Power Consumption In W 8.6-8.6 W
Number Of Modules Per PLC Per PC 1
Permissible Ambient Air Temperature Around The Device -40-70 °C at Uc
[IP] Degree of Protection IP2x front face with shrouds conforming to IEC 60529
IP2x front face with shrouds conforming to VDE 0106
Connections Terminals power circuit: bar 2 - busbar cross section: 32 x 10 mm
power circuit: lugs-ring terminals 1 185-185 mm²
power circuit: bolted connection
control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end
control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end
control circuit: push-in 2 0.5-1.0 mm² with cable end
control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end
control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end
[Uimp] Rated Impulse Wthstand Voltage 8 kV
Ambient air temperature for operation -25-60 °C
Range of Product TeSys Giga
Tightening Torque 35 N.m
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
Product Certifications CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
Mechanical Robustness vibrations 5-300 Hz 2 gn contactor open
vibrations 5-300 Hz 4 gn contactor closed
shocks 10 gn 11 ms contactor open
shocks 15 gn 11 ms contactor closed
[ui] Rated Insulation Voltage 1000 V
Associated Fuse Rating 500 A aM at 440 V
315 A aM at 690 V
630 A gG at 690 V
Mounting support plate
Control Circuit Voltage Limits operational: 0.8...1.1 Uc AC/DC (at 60 °C)
drop-out: 0.1...0.45 Uc AC/DC (at 60 °C)
Electrical Durability 300 cycles AC-1 at Ue 400 V
500 cycles AC-3 at Ue 400 V
500 cycles AC-3e at Ue 400 V
150 cycles AC-4 at Ue 400 V
Hold-In Power Consumption In VA 15.4-15.4 VA
Inrush Power In VA 535-535 VA
Maximum Operating Rate 600 cyc/h 60 °C
300 cyc/h AC-1
500 cyc/h AC-3
500 cyc/h AC-3e
150 cyc/h AC-4
Motor Power Kw 110 kW at 230 V AC 50/60 Hz (AC-3e)
200 kW at 400 V AC 50/60 Hz (AC-3e)
200 kW at 415 V AC 50/60 Hz (AC-3e)
250 kW at 440 V AC 50/60 Hz (AC-3e)
250 kW at 500 V AC 50/60 Hz (AC-3e)
315 kW at 690 V AC 50/60 Hz (AC-3e)
220 kW at 1000 V AC 50/60 Hz (AC-3e)
110 kW at 230 V AC 50/60 Hz (AC-3)
200 kW at 400 V AC 50/60 Hz (AC-3)
200 kW at 415 V AC 50/60 Hz (AC-3)
250 kW at 440 V AC 50/60 Hz (AC-3)
250 kW at 500 V AC 50/60 Hz (AC-3)
315 kW at 690 V AC 50/60 Hz (AC-3)
220 kW at 1000 V AC 50/60 Hz (AC-3)
110 kW at 230 V AC 50/60 Hz (AC-4)
200 kW at 400 V AC 50/60 Hz (AC-4)
200 kW at 415 V AC 50/60 Hz (AC-4)
220 kW at 440 V AC 50/60 Hz (AC-4)
250 kW at 500 V AC 50/60 Hz (AC-4)
315 kW at 690 V AC 50/60 Hz (AC-4)
220 kW at 1000 V AC 50/60 Hz (AC-4)
Operating Time 45...60 ms closing
15...45 ms opening
Power Dissipation Per Pole 30 W AC-1 - Ith 550 A
16 W AC-3 - Ith 400 A
Rated Breaking Capacity 3480 A at 440 V
[Icw] rated short-time withstand current 3.6 kA - 10 s
2.4 kA - 30 s
1.7 kA - 1 min
1.2 kA - 3 min
1.0 kA - 10 min
Inrush Power In W 300 W
Coil Technology built-in bidirectional peak limiting
Motor Power Hp 125 hp at 200/208 V 60 Hz
150 hp at 230/240 V 60 Hz
300 hp at 460/480 V 60 Hz
400 hp at 575/600 V 60 Hz
Device short name LC1G
Depth 255 mm
Connection pitch 45 mm
Ambient air temperature for storage -60-80 °C
Height 290 mm
Overvoltage Category III
width 140 mm
Utilisation category AC-1
AC-3
AC-3e
AC-4
AC-5a
AC-5b
AC-6a
AC-6b
AC-8b
AC-8a
DC-1
DC-3
DC-5
Compatibility code LC1G
[Uc] Control Circuit Voltage 200...500 V AC/DC 50/60 Hz
[Ue] Rated Operational Voltage <= 1000 V AC 50/60 Hz
<= 300 V DC
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 400A, advanced version, 200…500V wide band AC/DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.