
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 265A, standard version, 100…250V wide band AC/DC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 265A, standard version, 100…250V wide band AC/DC coil
Incl. Tax
Incl. Tax
Description
TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 265A 160kW@440V. It provides a 100-250V AC/DC wide band low consumption electronic coil and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 140mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
Product Details
Weight (in Kg) | 7.456 |
---|---|
Net weight | 7.5 kg |
Colour | dark grey |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 5 Mcycles 8 Mcycles with sub-assembly substitution |
Protective Treatment | TH |
Poles Description | 3P |
Average Impedance | 0.000144 Ohm |
Network frequency | 50/60 Hz 16.67...400 Hz |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contactor Application | power switching motor control |
Hold-in Power Consumption In W | 9.1-9.1 W |
Permissible Ambient Air Temperature Around The Device | -40-70 °C at Uc |
[IP] Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 IP2x front face with shrouds conforming to VDE 0106 |
Connections Terminals | power circuit: bar 2 - busbar cross section: 32 x 10 mm power circuit: lugs-ring terminals 1 185-185 mm² power circuit: bolted connection control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end control circuit: push-in 2 0.5-1.0 mm² with cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV |
Irms Rated Making Capacity | 3320 A at 440 V |
Ambient air temperature for operation | -25-60 °C |
Range of Product | TeSys Giga |
Tightening Torque | 35 N.m |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 |
Product Certifications | CB Scheme CCC cULus EAC CE UKCA EU-RO-MR by DNV-GL |
Mechanical Robustness | vibrations 5-300 Hz 2 gn contactor open vibrations 5-300 Hz 4 gn contactor closed shocks 10 gn 11 ms contactor open shocks 15 gn 11 ms contactor closed |
[Ith] Conventional Free Air Thermal Current | 385 A (at 40 °C) |
[ui] Rated Insulation Voltage | 1000 V |
Associated Fuse Rating | 315 A aM at 440 V 250 A aM at 690 V 400 A gG at 690 V |
Mounting support | plate |
Control Circuit Voltage Limits | operational: 0.8...1.1 Uc AC/DC (at 60 °C) drop-out: 0.1...0.45 Uc AC/DC (at 60 °C) |
Electrical Durability | 300 cycles AC-1 at Ue 400 V 500 cycles AC-3 at Ue 400 V 500 cycles AC-3e at Ue 400 V 150 cycles AC-4 at Ue 400 V |
Hold-In Power Consumption In VA | 15.0-15.0 VA |
Inrush Power In VA | 700-700 VA |
Maximum Operating Rate | 600 cyc/h 60 °C 300 cyc/h AC-1 500 cyc/h AC-3 500 cyc/h AC-3e 150 cyc/h AC-4 AC-4 |
Motor Power Kw | 75 kW at 230 V AC 50/60 Hz (AC-3e) 132 kW at 400 V AC 50/60 Hz (AC-3e) 132 kW at 415 V AC 50/60 Hz (AC-3e) 160 kW at 440 V AC 50/60 Hz (AC-3e) 160 kW at 500 V AC 50/60 Hz (AC-3e) 200 kW at 690 V AC 50/60 Hz (AC-3e) 160 kW at 1000 V AC 50/60 Hz (AC-3e) 75 kW at 230 V AC 50/60 Hz (AC-3) 132 kW at 400 V AC 50/60 Hz (AC-3) 132 kW at 415 V AC 50/60 Hz (AC-3) 160 kW at 440 V AC 50/60 Hz (AC-3) 160 kW at 500 V AC 50/60 Hz (AC-3) 200 kW at 690 V AC 50/60 Hz (AC-3) 160 kW at 1000 V AC 50/60 Hz (AC-3) 75 kW at 230 V AC 50/60 Hz (AC-4) 132 kW at 400 V AC 50/60 Hz (AC-4) 132 kW at 415 V AC 50/60 Hz (AC-4) 150 kW at 440 V AC 50/60 Hz (AC-4) 160 kW at 500 V AC 50/60 Hz (AC-4) 160 kW at 690 V AC 50/60 Hz (AC-4) 160 kW at 1000 V AC 50/60 Hz (AC-4) |
Operating Time | 45...60 ms closing 15...45 ms opening |
Power Dissipation Per Pole | 20 W AC-1 - Ith 385 A 11 W AC-3 - Ith 265 A |
Rated Breaking Capacity | 2380 A at 440 V |
[Icw] rated short-time withstand current | 2.2 kA - 10 s 1.23 kA - 30 s 0.95 kA - 1 min 0.62 kA - 3 min 0.48 kA - 10 min |
Inrush Power In W | 645 W |
Coil Technology | built-in bidirectional peak limiting |
Motor Power Hp | 75 hp at 200/208 V 60 Hz 100 hp at 230/240 V 60 Hz 200 hp at 460/480 V 60 Hz 200 hp at 575/600 V 60 Hz |
Device short name | LC1G |
Depth | 225 mm |
Connection pitch | 45 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 225 mm |
Overvoltage Category | III |
width | 140 mm |
Utilisation category | AC-1 AC-3 AC-3e AC-4 AC-5a AC-5b AC-6a AC-6b AC-8a AC-8b DC-1 DC-3 DC-5 |
Compatibility code | LC1G |
[Uc] Control Circuit Voltage | 100...250 V AC/DC 50/60 Hz |
[Ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz <= 300 V DC |
Brand | Schneider Electric |