Schneider Electric Harmony XVM indicator bank without buzzer + 2 illuminated units - Ø 45mm - 24VAC/DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Harmony XVM indicator bank without buzzer + 2 illuminated units - Ø 45mm - 24VAC/DC
Incl. Tax
Incl. Tax
Description
This Harmony XVMB2RGSB is an indicator bank, diameter 45mm, without buzzer with 2 illuminated units, 24V AC/DC. It is part of the range Harmony XVM diameter 45mm pre-wired modular tower light.
Product Details
Weight (in Kg) | 0.516 |
---|---|
Net weight | 0.395 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | pre-assembled and pre-cabled indicator bank |
Beacon Or Indicator Bank Unit Type | 2 illuminated units |
Component Name | XVM |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/green |
Nominal Voltage Limit | 0.85...1.1 Un conforming to IEC 60947-5-1 |
Protective Treatment | TC |
Bulb Base | 2 illuminated units |
Light Source | green super bright LED with BA 15d base steady signalling |
Mounting Diameter | 45 mm |
Ambient air temperature for operation | -10-50 °C |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -25-70 °C |
Connections - Terminals | flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22) |
IP degree of protection | IP42 vertical position conforming to IEC 60529 |
Overvoltage Category | class I conforming to IEC 60947-1 |
Range of Product | Harmony XVM |
Standards | EN/IEC 60947-5-1 |
Marking | CE |
Current Consumption | 43 mA on steady LED unit |
Kit Composition | cover |
Mounting support | aluminium tube |
Brand | Schneider Electric |