
Harmony XVG Tower Light - RAG - 24V - LED - Tube mounting with fixing plate
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations. This tower light has a 24V AC/DC rating. Pre-assembled and pre-cabled of product allow for easy installation onto any required machines. It has an aluminum tube and weighs 0.36 kg. It is an IP53 rated product and comes with CE and EAC certification. It has a fixing plate attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
Weight (in Kg) | 0.561 |
---|---|
Device Mounting | tube mounting with fixing plate |
Net weight | 0.36 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | complete pre-wired monolithic tower light |
Material | PC (UL94 V-2): globe |
Beacon Or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVG |
Fundamental Frequency | 2.64 kHz |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/orange/green |
Bulb Base | 3 illuminated units |
Light Source | LED steady red |
Mounting Diameter | 60 mm |
Ambient air temperature for operation | -10-50 °C |
[Uimp] rated impulse withstand voltage | 0.5 kV |
Ambient air temperature for storage | -35-70 °C |
IP degree of protection | IP53 |
Range of Product | Harmony XVG |
Current Consumption | 109 mA |
Discrete Output Type | PNP and NPN |
Power Consumption In W | 3.1 W |
Length | 60 |
40 | |
Brand | Schneider Electric |