
Harmony XVG Tower Light - RAG - 24V - LED - Base mounting
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red, amber and green steady light. It offers configurable color combinations. This tower light has a 24V AC/DC rating. Steady light schemes to allow for consistent alert of machine status to workfloor staff around the machine. It has an aluminum tube and weighs 0.24 kg. It is an IP53 rated product and comes with CE and EAC certification. It has base mounting and pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
Weight (in Kg) | 0.349 |
---|---|
Device Mounting | base mounting |
Net weight | 0.24 kg |
[us] Rated Supply Voltage | 24 V AC/DC |
Product or Component Type | complete pre-wired monolithic tower light |
Material | PC (UL94 V-2): globe |
Beacon Or Indicator Bank Unit Type | 3 illuminated units |
Component Name | XVG |
Fundamental Frequency | 2.64 kHz |
Indicator Bank Base Type | base without buzzer |
Light Block Color | red/orange/green |
Bulb Base | 3 illuminated units |
Light Source | LED steady red |
Mounting Diameter | 60 mm |
Ambient air temperature for operation | -10-50 °C |
[Uimp] rated impulse withstand voltage | 0.5 kV |
Ambient air temperature for storage | -35-70 °C |
IP degree of protection | IP53 |
Range of Product | Harmony XVG |
Current Consumption | 109 mA |
Discrete Output Type | PNP and NPN |
Power Consumption In W | 3.1 W |
Length | 60 |
40 | |
Brand | Schneider Electric |