
Harmony XPE - snap action contact block for 1 step or 2 step foot switch - 1 NC + 1 NO
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XPE - snap action contact block for 1 step or 2 step foot switch - 1 NC + 1 NO
Incl. Tax
Incl. Tax
Description
This Harmony XE2SP4151 is a snap action contact block for 1 step or 2 step foot switch - 1 NC + 1 NO. It is part of the range Harmony XPE foot switches.
Product Details
Net weight | 0.02 kg |
---|---|
Contacts Type and Composition | 1 NC + 1 NO |
Range of Product | Preventa Safety detection |
Length | 40 |
Contacts Type and Composition | 1 NC + 1 NO |
Accessory / Separate Part Category | replacement parts |
Accessory / Separate Part Destination | 1-step switch 2-step switch |
Accessory / separate part type | contact block |
Accessory / Separate Part Designation | snap action contact block |
15 | |
Contact rank | first first or second |
Brand | Schneider Electric |
Product Hover Image | /x/e/xe2sp4151.jpg |