Schneider Electric Harmony XB7 round pilot light Ø 22 - orange - integral LED - 230..240V-screw clamp terminals

XB7EV08MP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB7, plain lens monolithic orange pilot light is supplied with 230V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Weight (in Kg) 0.019
Device Mounting fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
Net weight 0.02 kg
[us] Rated Supply Voltage 230...240 V
Product or Component Type pilot light
Fixing Center >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm
Nema Degree of Protection NEMA 4 conforming to UL 50 E
Protective Treatment TH
Sale Per Indivisible Quantity 10
Service Life 70000 h at rated voltage and 25 °C
Shape Of Screw Head cross compatible with JIS No 1 screwdriver
Shape Of Signaling Unit Head round
Signalling Type steady
Supply Voltage Limits 195-264 V AC
Cap/Operator Or Lens Colour orange
Light Source LED
Mounting Diameter 22 mm
Ambient air temperature for operation -25-70 °C
[ui] Rated Insulation Voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB7
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation monolithic product
Device short name XB7
Fixing Mode fixing nut beneath head: 2-2.4 N.m
IP degree of protection IP20 (rear face) conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XB7
Shock Resistance 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards EN/IEC 60947-5-1
Terminals Description Iso N°1 (X1-X2)PL
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Cable Cross Section integral LED
Depth 54 mm
Height 29 mm
width 29 mm
Current Consumption 16...20 mA
Electromagnetic Compatibility disturbing field emission class B conforming to EN 55011
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB7 round pilot light Ø 22 - orange - integral LED - 230..240V-screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.