
Harmony XB7 - PILOT LIGHT LED 24V GREEN
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB7 - PILOT LIGHT LED 24V GREEN
Incl. Tax
Incl. Tax
Description
This Harmony XB7, plain lens monolithic green pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
---|---|
Net weight | 0.02 kg |
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz, 24 V |
Product or Component Type | pilot light |
Product Or Component Type | pilot light |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
Nema Degree of Protection | NEMA 12 conforming to UL 50 E NEMA 4 conforming to UL 50 E |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Service Life | 70000 h at rated voltage and 25 °C |
Shape Of Screw Head | cross compatible with JIS No 1 screwdriver cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC 21.6-26.4 V AC |
Bulb Base | integral LED |
Cap/Operator Or Lens Colour | green |
Light Source | LED |
Mounting Diameter | 22 mm |
cap/operator or lens colour | green |
Light Source | LED |
Ambient air temperature for operation | -25-70 °C |
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XB7 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Device Presentation | monolithic product |
Device short name | XB7 |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
IP degree of protection | IP20 (rear face) conforming to IEC 60529 IP65 (front face) conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XB7 |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 JIS C8201-1 JIS C8201-5-1 UL 508 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Depth | 54 mm |
Height | 29 mm |
width | 29 mm |
Current Consumption | 20...27 mA |
Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
Length | 54 |
[Us] rated supply voltage | 24 V 24 V AC/DC 50/60 Hz |
29 | |
Terminals description ISO n°1 | (X1-X2)PL |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb7ev03bp.jpg |