Weight (in Kg) |
0.023 |
[Ie] Rated Operational Current |
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
Device Mounting |
fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Net weight |
0.021 kg |
Product or Component Type |
push-button |
CAD overall depth |
51.5 mm |
CAD Overall Width |
29 mm |
Contact Operation |
slow-break |
Electrical Reliability |
λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4 |
Fixing Center |
>= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
CAD Overall Height |
29 mm |
Mechanical Durability |
300000 cycles |
Nema Degree of Protection |
NEMA 12 conforming to UL 50 E |
Operator Profile |
black flush |
Positive Opening |
with NC contact conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment |
TH |
Sale Per Indivisible Quantity |
10 |
Shape Of Screw Head |
cross compatible with JIS No 1 screwdriver |
Shape Of Signaling Unit Head |
round |
Short-circuit Protection |
4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Type Of Operator |
push and push-to-release |
Cap/Operator Or Lens Colour |
black |
Contacts Type and Composition |
1 NO + 1 NC |
Mounting Diameter |
22 mm |
Ambient air temperature for operation |
-25-70 °C |
[ui] Rated Insulation Voltage |
250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage |
4 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB7 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation |
monolithic product |
Device short name |
XB7 |
Electrical Durability |
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Fixing Mode |
fixing nut beneath head: 2-2.4 N.m |
IP degree of protection |
IP20 (rear face) conforming to IEC 60529 |
Overvoltage Category |
class II conforming to IEC 61140 |
Range of Product |
Harmony XB7 |
Shock Resistance |
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards |
EN/IEC 60947-1 |
Terminals Description Iso N°1 |
(21-22)NC |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance |
5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Marking |
unmarked |
Length |
51.5 |
|
29 |
Brand |
Schneider Electric |