Weight (in Kg) |
0.11 |
Net weight |
0.11 kg |
[us] Rated Supply Voltage |
230...240 V |
Product or Component Type |
pilot light |
Nema Degree of Protection |
NEMA 13 |
Protective Treatment |
TH |
Sale Per Indivisible Quantity |
1 |
Shape Of Signaling Unit Head |
round |
Signalling Type |
steady |
Bulb Base |
BA 9s |
Cap/Operator Or Lens Colour |
white |
Light Source |
incandescent |
Mounting Diameter |
22 mm |
Light Source Colour |
white |
Bezel Material |
dark grey plastic |
Fixing Collar Material |
plastic |
GCR Bridge |
XB5AVCUST01 |
Head Type |
standard |
IK Degree Of Protection |
IK05 conforming to IEC 50102 |
Light Block Supply |
via integral transformer 1.2 VA 6 V |
Operator Additional Information |
with plain lens |
Resistance To High Pressure Washer |
7000000 Pa at 55 °C, distance : 0.1 m |
Ambient air temperature for operation |
-40-55 °C |
[ui] Rated Insulation Voltage |
600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage |
6 kV conforming to EN 60947-1 |
Ambient air temperature for storage |
-40-70 °C |
Compatibility code |
XB5 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Device Presentation |
complete product |
Device short name |
XB5 |
IP degree of protection |
IP66 conforming to IEC 60529 |
Overvoltage Category |
class II conforming to IEC 60536 |
Range of Product |
Harmony XB5 |
Shock Resistance |
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards |
CSA C22.2 No 14 |
Terminals Description Iso N°1 |
(X1-X2)PL |
Vibration Resistance |
5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Depth |
55 mm |
Electrical Shock Protection Class |
class II conforming to IEC 60536 |
Height |
42 mm |
width |
30 mm |
Length |
55 |
|
30 |
Brand |
Schneider Electric |