calcPageSize())"
/>
Harmony XB5 SELECTOR SWITCH 230VAC 2AMP XB5 +OPTIONS
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Harmony XB5 SELECTOR SWITCH 230VAC 2AMP XB5 +OPTIONS
Description
This Harmony XB5, modular black key selector switch (key no.455) has 2 positions, operates with a stay-put mechanism with key withdrawal on the left position and uses screw clamp terminals. This key selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Weight (in Kg) | 0.082 |
|---|---|
| [Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.831 kg |
| [us] Rated Supply Voltage | 230...240 V |
| Product or Component Type | selector switch |
| Contact Operation | slow-break |
| Contacts Usage | standard contacts |
| Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13 |
| Contacts Material | silver alloy (Ag/Ni) |
| Operator Profile | key switch |
| Positive Opening | without |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Screw Head | cross compatible with Philips no 1 screwdriver |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put |
| Contacts Type and Composition | 1 NO |
| Mounting Diameter | 22 mm |
| Operator Position Information | 2 positions 90° |
| Torque Value | 0.14 N.m NO changing electrical state |
| Bezel Material | dark grey plastic |
| Head Type | standard |
| IK Degree Of Protection | IK06 conforming to IEC 50102 |
| Key Withdrawal Position | left-hand |
| Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Ambient air temperature for operation | -40-70 °C |
| [ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device Presentation | complete product |
| Device short name | XB5 |
| Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
| IP degree of protection | IP69 |
| Range of Product | Harmony XB5 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | UL 508 |
| Terminals Description Iso N°1 | (13-14)NO |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 96 mm |
| Electrical Shock Protection Class | class II conforming to IEC 60536 |
| Height | 42 mm |
| width | 30 mm |
| [Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
| Type of keylock | key 455 |
| Length | 9 |
| Width | 5.3 |
| Brand | Schneider Electric |
| Height | 3.6 |