Schneider Electric Harmony XB5 Push button flush mounted, plastic, black, Ø30, spring return, unmarked, 1 NO

XB5FA21
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This flush mounted pushbutton is a part of the Harmony XB5 platic range and is a complete product. The mounting diameter is 30.5 mm. It has no marking. Customized marking option through web customization tool in Schneider Electric website is available. Improved ergonomics and aesthetics due to flush mount design. It comes with antimicrobial characteristics. The contact type is 1NO slow break and the connection terminal is screw clamp. The operator mechanism is spring return, and the push mechanism is flush push. The shape of the head is round and black. The bezel and the fixing collar is plastic. The weight of this pushbutton is 37 grams, height is 42 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals. Accessories to be ordered separately are available to facilitate the installation. The packaging includes 1 unit of this pushbutton. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is eco-friendly and complies with directives such as RoHS, WEEE, etc. related to environmental protection.

Product Details

Weight (in Kg) 0.043
[Ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Product or Component Type push-button
Contact Operation slow-break
Contacts Usage standard contacts
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Mechanical Durability 10000000 cycles
Nema Degree of Protection NEMA 13
Contacts Material silver alloy (Ag/Ni)
Operator Profile black flush, unmarked
Positive Opening without
Protective Treatment TH
Sale Per Indivisible Quantity 1
Shape Of Screw Head cross compatible with Philips no 1 screwdriver
Shape Of Signaling Unit Head round
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Type Of Operator spring return
Cap/Operator Or Lens Colour black
Contacts Type and Composition 1 NO
Mounting Diameter 30.5 mm
Bezel Material plastic
Fixing Collar Material plastic
GCR Bridge XB5FACUST01
Head Type built-in-flush
IK Degree Of Protection IK03 conforming to IEC 50102
Operating Force 3.8 N NO changing electrical state
Operating Travel 2.6 mm (NO changing electrical state)
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB5F
Electrical Durability 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XB5
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards EN/IEC 60947-1
Terminals Description Iso N°1 (13-14)NO
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Depth 55 mm
Height 42 mm
width 36.6 mm
[Ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Product Compatibility ZBYF2101
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB5 Push button flush mounted, plastic, black, Ø30, spring return, unmarked, 1 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.