
Harmony XB5 Pk 22mm XB5R non-programmable rec 24VDC
Description
This Harmony XB5, flush black wireless push button and receiver unit set is supplied with a 24V DC input. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes. The button is easily installed into standard 22mm diameter panel cut-outs, while the receiver is DIN rail mountable. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It provides robust wireless communications, for guaranteed operation even in the most electromagnetically disturbed environments. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It is easily installed into standard 22mm diameter cut-outs. It complies with most radio emission standards, for a guaranteed comfort during design and project approval.
Product Details
Weight (in Kg) | 0.194 |
---|---|
[us] Rated Supply Voltage | 24 V |
Product or Component Type | wireless and batteryless package |
Control Type | wireless and batteryless push-button Ø 22 mm assembled on fixing collar |
Communication Port Protocol | Zigbee conforming to IEEE 802.15.4 |
Antenna Gain | 0 dBi |
Antenna Type | omnidirectional |
Bandwidth | 5-5 MHz |
Head Material | plastic |
Level Or Class | 5M00G7W |
Max Power Consumption In W | 1 mW |
Modulation Technique | O-QPSK |
Number Of Channels | 1 |
Radio Agreement | SRRC |
Transmission Frequency | 2405 MHz for transmitter |
Type of Receiver | non-programmable receiver (1 relay) |
Compatibility code | XB5R |
Device short name | XB5R |
Range of Product | Harmony XB5R |
Standards | EN/IEC 60947-5-1 |
Marking | CE |
Kit Composition | 1 diameter: 22 mm |
Length | 40 |
50 | |
Brand | Schneider Electric |