Schneider Electric Harmony XB5 Pilot light flush mounted, plastic, blue, Ø30, plain lens with integral LED, 24 V AC/DC

XB5FVB6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This flush mounted pilot light is a part of the Harmony XB5 plastic range and is a complete product. It has a mounting diameter of 30.5 mm. The rated supply voltage is 24 V AC/DC. Customized marking option through web customization tool is available in Schneider Electric website. Improved ergonomics and aesthetics due to flush mount design. It comes with antimicrobial characteristics. It has a plain lens and the source of light is an integral LED. The bright and long-lasting illumination makes it clearly distinguishable even at a disctance. The connection terminal is screw clamp. The shape of the head is round and blue. The bezel and the fixing collar is plastic. The weight of this pilot light is 38 grams, height is 42 mm and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals. To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation. The packaging includes 1 unit of this pushbutton. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is eco-friendly and complies with directives such as RoHS, WEEE, etc. related to environmental protection.

Product Details

Weight (in Kg) 0.042
Net weight 0.038 kg
[us] Rated Supply Voltage 24 V
Product or Component Type pilot light
Nema Degree of Protection NEMA 13
Protective Treatment TH
Sale Per Indivisible Quantity 1
Service Life 100000 h at rated voltage and 25 °C
Shape Of Signaling Unit Head round
Signalling Type steady
Supply Voltage Limits 19.2-30 V DC
Bulb Base integral LED
Cap/Operator Or Lens Colour blue
Light Source protected LED
Mounting Diameter 30.5 mm
Light Source Colour blue
Bezel Material dark grey plastic
Fixing Collar Material plastic
GCR Bridge XB5FVCUST01
Head Type built-in-flush
IK Degree Of Protection IK03 conforming to IEC 50102
Operator Additional Information with plain lens
Resistance To High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Ambient air temperature for operation -40-70 °C
[ui] Rated Insulation Voltage 250 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN 60947-1
Ambient air temperature for storage -40-70 °C
Compatibility code XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Device Presentation complete product
Device short name XB5F
IP degree of protection IP66 conforming to IEC 60529
Overvoltage Category class II conforming to IEC 60536
Range of Product Harmony XB5
Shock Resistance 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Standards JIS C8201-5-1
Terminals Description Iso N°1 (X1-X2)PL
Vibration Resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
Depth 55 mm
Electromagnetic Emission class B conforming to IEC 55011
Height 42 mm
width 36.6 mm
Current Consumption 18 mA
Electromagnetic Compatibility electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Resistance To Electromagnetic Fields 10 V/m conforming to IEC 61000-4-3
Resistance to Electrostatic Discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
Resistance To Fast Transients 2 kV conforming to IEC 61000-4-4
Surge Withstand 1 kV conforming to IEC 61000-4-5
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Harmony XB5 Pilot light flush mounted, plastic, blue, Ø30, plain lens with integral LED, 24 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.